SLUSAT0E October 2012 – May 2018
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VI | Regulator input, REGIN | –0.3 | 5.5 | V |
VCC | Supply voltage | –0.3 | 2.75 | V |
VIOD | Open-drain I/O pins (SDA, SCL, HDQ) | –0.3 | 5.5 | V |
VBAT | BAT input, (pin E2) | –0.3 | 5.5 | V |
VI | Input voltage range to all others (pins GPIO, SRP, SRN, TS) | –0.3 | VCC + 0.3 | V |
TA | Operating free-air temperature | –40 | 85 | °C |
TF | Functional temperature | –40 | 100 | °C |
Tstg | Storage temperature | –65 | 150 | °C |