SLUSAT0E October 2012 – May 2018
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOL | Output voltage low (HDQ, SDA, SCL, SE) | IOL = 3 mA | 0.4 | V | ||
VOH(PP) | Output high voltage (SE) | IOH = –1 mA | VCC–0.5 | V | ||
VOH(OD) | Output high voltage (HDQ, SDA, SCL) | External pullup resistor connected to VCC | VCC–0.5 | V | ||
VIL | Input voltage low (HDQ, SDA, SCL) | –0.3 | 0.6 | V | ||
VIH | Input voltage high (HDQ, SDA, SCL) | 1.2 | 5.5 | V | ||
VIL(CE) | CE Low-level input voltage | VREGIN = 2.8 V to 4.5 V | 2.65 | 0.8 | V | |
VIH(CE) | CE High-level input voltage | VREGIN–0.5 | 0.8 | |||
Ilkg | Input leakage current (I/O pins) | 0.3 | μA |