SLUSAT0E October 2012 – May 2018
PRODUCTION DATA.
Extended commands offer additional functionality beyond the standard set of commands. They are used in the same manner; however unlike standard commands, extended commands are not limited to 2-byte words. The number of command bytes for a given extended command ranges in size from single to multiple bytes, as specified in Table 15. For details on the SEALED and UNSEALED states, see Access Modes.
NAME | COMMAND CODE | UNIT | SEALED
ACCESS(1)(2) |
UNSEALED
ACCESS(1)(2) |
|
---|---|---|---|---|---|
Reserved | RSVD | 0x38…0x39 | N/A | R | R |
PackConfig() | PCR | 0x3a/0x3b | Hex | R | R |
DesignCapacity() | DCAP | 0x3c/0x3d | mAh | R | R |
DataFlashClass()(2) | DFCLS | 0x3e | N/A | N/A | R/W |
DataFlashBlock()(2) | DFBLK | 0x3f | N/A | R/W | R/W |
BlockData()/Authenticate()(3) | A/DF | 0x40…0x53 | N/A | R/W | R/W |
BlockData()/AuthenticateCheckSum()(3) | ACKS/DFD | 0x54 | N/A | R/W | R/W |
BlockData() | DFD | 0x55…0x5f | N/A | R | R/W |
BlockDataCheckSum() | DFDCKS | 0x60 | N/A | R/W | R/W |
BlockDataControl() | DFDCNTL | 0x61 | N/A | N/A | R/W |
DeviceNameLength() | DNAMELEN | 0x62 | N/A | R | R |
DeviceName() | DNAME | 0x63...0x6c | N/A | R | R |
Reserved | RSVD | 0x6d...0x7f | N/A | R | R |