SLUSAT0E October 2012 – May 2018
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
tr | SCL/SDA rise time | 300 | ns | |||
tf | SCL/SDA fall time | 300 | ns | |||
tw(H) | SCL pulse width (high) | 600 | ns | |||
tw(L) | SCL pulse width (low) | 1.3 | μs | |||
tsu(STA) | Setup for repeated start | 600 | ns | |||
td(STA) | Start to first falling edge of SCL | 600 | ns | |||
tsu(DAT) | Data setup time | 1000 | ns | |||
th(DAT) | Data hold time | 0 | ns | |||
tsu(STOP) | Setup time for stop | 600 | ns | |||
tBUF | Bus free time between stop and start | 66 | μs | |||
fSCL | Clock frequency (1) | 400 | kHz |