SLUSAT0E October 2012 – May 2018
PRODUCTION DATA.
Reserve Energy determines how much actual remaining capacity exists after reaching 0 RemainingCapacity() which is equivalent to 0 remaining power, before Terminate Voltage is reached when Load Mode = 1 is selected. A loaded rate or no-load rate of compensation can be selected for Reserve Cap by setting the [RESCAP] bit in Pack Configuration data flash register..