SLUSAT0E October 2012 – May 2018
PRODUCTION DATA.
The bq27545-G1 provides system control functions which allows the fuel gauge to enter SHUTDOWN mode to power-off with the assistance of external circuit or provides interrupt function to the system. Table 5 shows the configurations for SE and HDQ pins.
[INTSEL] | COMMUNICATION MODE | SE PIN FUNCTION | HDQ PIN FUNCTION |
---|---|---|---|
0 (default) | I2C | INTERRUPT Mode (1) | Not Used |
HDQ | HDQ Mode(2) | ||
1 | I2C | SHUTDOWN Mode | INTERRUPT mode |
HDQ | HDQ Mode(2) |