SLUSAT0E October 2012 – May 2018
PRODUCTION DATA.
The Update Status register indicates the status of the Impedance Track algorithm.
UPDATE STATUS | STATUS |
---|---|
0x02 | Qmax and Ra data are learned, but Impedance Track is not enabled. This should be the standard setting for a golden image. |
0x04 | Impedance Track is enabled but Qmax and Ra data are not learned. |
0x05 | Impedance Track is enabled and only Qmax has been updated during a learning cycle. |
0x06 | Impedance Track is enabled. Qmax and Ra data are learned after a successful learning cycle. This should be the operation setting for end equipment. |
This register should only be updated by the bq27545-G1 during a learning cycle or when IT_ENABLE subcommand is received. Refer to the How to Generate Golden Image for Single-Cell Impedance Track Device Application Note (SLUA544) for learning cycle details.