SLUSC53B May 2015 – May 2018
PRODUCTION DATA.
The fuel gauge provides system control functions that allow the fuel gauge to enter SHUTDOWN mode in order to power-off with the assistance of an external circuit or provide interrupt function to the system. Table 2 shows the configurations for SE and HDQ pins.
[INTSEL] | COMMUNICATION MODE | SE PIN FUNCTION | HDQ PIN FUNCTION |
---|---|---|---|
0 (default) | I2C | Interrupt Mode (1) | Not Used |
HDQ | HDQ Mode(2) | ||
1 | I2C | Shutdown Mode | Interrupt Mode |
HDQ | HDQ Mode(2) |