SLUSBF2C July 2013 – August 2015
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VVPWR | Power input | –0.3 | 5.5 | V |
VREG25 | Supply voltage | –0.3 | 2.75 | V |
VPACKP | PACKP input pin | –0.3 | 5.5 | V |
PACK+ input when external 2-kΩ resistor is in series with PACKP input pin (see (1)) | –0.3 | 28 | V | |
VOUT | Voltage output pins (DSG, CHG) | –0.3 | 10 | V |
VIOD1 | Push-pull IO pins (RC2) | –0.3 | 2.75 | V |
VIOD2 | Open-drain IO pins (SDA, SCL, HDQ, NC) | –0.3 | 5.5 | V |
VBAT | BAT input pin | –0.3 | 5.5 | V |
VI | Input voltage to all other pins (SRP, SRN) | –0.3 | 5.5 | V |
VTS | Input voltage for TS | –0.3 | 2.75 | V |
TA | Operating free-air temperature | –40 | 85 | °C |
TF | Functional temperature | –40 | 100 | °C |
TSTG | Storage temperature | –65 | 150 | °C |
VALUE | UNIT | |||
---|---|---|---|---|
V(ESD) | Electrostatic discharge | Human-body model (HBM), per ANSI/ESDA/JEDEC JS-001(1) | ±2000 | V |
Charged-device model (CDM), per JEDEC specification JESD22-C101(2) | ±500 |
PARAMETER | TEST CONDITION | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
VVPWR | Supply voltage | No operating restrictions | 2.8 | 5 | V | |
No FLASH writes | 2.45 | 2.8 | ||||
CVPWR | External input capacitor for internal LDO between VPWR and VSS | Nominal capacitor values specified. Recommend a 5% ceramic X5R type capacitor located close to the device. | 0.1 | µF | ||
CREG25 | External output capacitor for internal LDO between REG25 and VSS | 0.47 | 1 | µF | ||
ICC | Normal operating mode current(1)(2) (VPWR) | Fuel gauge in NORMAL mode. ILOAD > Sleep Current with charge pumps on (FETs on) |
167 | µA | ||
ISLP | SLEEP mode current(1)(2) (VPWR) | Fuel gauge in SLEEP+ mode. ILOAD < Sleep Current with charge pumps on (FETs on) |
88 | µA | ||
IFULLSLP | FULLSLEEP mode current(1)(2) (VPWR) | Fuel gauge in SLEEP mode. ILOAD < Sleep Current with charge pumps on (FETs on) |
40 | µA | ||
ISHUTDOWN | Shutdown mode current(1)(2) (VPWR) | Fuel gauge in SHUTDOWN mode. UVP tripped with fuel gauge and protector turned off (FETs off) VVPWR = 2.5 V TA = 25°C |
0.1 | 0.2 | µA | |
TA = –40°C to 85°C | 0.5 | µA | ||||
VOL | Output voltage low (SCL, SDA, HDQ, NC, RC2) | IOL = 1 mA | 0.4 | V | ||
VOH(OD) | Output voltage high (SDA, SCL, HDQ, NC, RC2) | External pullup resistor connected to VREG25 | VREG25 – 0.5 | V | ||
VIL | Input voltage low (SDA, SCL, HDQ, NC) | –0.3 | 0.6 | V | ||
VIH(OD) | Input voltage high (SDA, SCL, HDQ, NC) | 1.2 | 5.5 | V | ||
VA1 | Input voltage range (TS) | VSS – 0.125 | 2 | V | ||
VA2 | Input voltage range (BAT) | VSS – 0.125 | 5 | V | ||
VA3 | Input voltage range (SRP, SRN) | VVPWR – 0.125 | VVPWR + 0.125 | V | ||
Ilkg | Input leakage current (I/O pins) | 0.3 | µA | |||
tPUCD | Power-up communication delay | 250 | ms |
THERMAL METRIC(1) | bq27741-G1 | UNIT | |
---|---|---|---|
YZF [DSBGA] | |||
15 PINS | |||
RθJA | Junction-to-ambient thermal resistance | 70 | °C/W |
RθJC(top) | Junction-to-case (top) thermal resistance | 17 | |
RθJB | Junction-to-board thermal resistance | 20 | |
ψJT | Junction-to-top characterization parameter | 1 | |
ψJB | Junction-to-board characterization parameter | 18 | |
RθJC(bot) | Junction-to-case (bottom) thermal resistance | N/A |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIT+ | Increasing battery voltage input at VREG25 | 2.09 | 2.20 | 2.31 | V | |
VHYS | Power-on reset hysteresis | 115 | mV |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VREG25 | Regulator output voltage | 2.8 V ≤ VVPWR ≤ 4.5 V, IOUT(1) ≤ 16 mA |
TA = –40°C to 85°C | 2.3 | 2.5 | 2.6 | V |
2.45 V ≤ VVPWR < 2.8 V (low battery), IOUT(1) ≤ 3 mA |
2.3 | V | |||||
ISHORT(2) | Short-circuit current limit | VREG25 = 0 V | TA = –40°C to 85°C | 250 | mA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VCHGATT | Voltage threshold for charger attachment detection | 2.7 | 3 | V | ||
VCHGREM | Voltage threshold for charger removal detection | 0.5 | 1 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VFETON | CHG and DSG FETs on | IL = 1 µA TA = –40°C to 85°C |
2 × VVPWR – 0.4 | 2 × VVPWR – 0.2 | 2 × VVPWR | V |
VFETOFF | CHG and DSG FETs off | TA = –40°C to 85°C | 0.2 | V | ||
VFETRIPPLE(1) | CHG and DSG FETs on | IL = 1 µA TA = –40°C to 85°C |
0.1 | VPP | ||
tFETON | FET gate rise time (10% to 90%) |
CL = 4 nF TA = –40°C to 85°C No series resistance |
67 | 140 | 218 | μs |
tFETOFF | FET gate fall time (90% to 10%) |
CL = 4 nF TA = –40°C to 85°C No series resistance |
10 | 30 | 60 | μs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOVP | OVP detection voltage threshold | TA = 25°C | VOVP – 0.006 | VOVP | VOVP + 0.006 | V |
TA = 0°C to 25°C | VOVP – 0.023 | VOVP | VOVP + 0.020 | |||
TA = 25°C to 50°C | VOVP – 0.018 | VOVP | VOVP + 0.014 | |||
TA = –40°C to 85°C | VOVP – 0.053 | VOVP | VOVP + 0.035 | |||
VOVPREL | OVP release voltage | TA = 25°C | VOVPREL – 0.012 | VOVP – 0.215 | VOVPREL + 0.012 | V |
TA = 0°C to 25°C | VOVPREL – 0.023 | VOVP – 0.215 | VOVPREL + 0.020 | |||
TA = 25°C to 50°C | VOVPREL – 0.018 | VOVP – 0.215 | VOVPREL + 0.014 | |||
TA = –40°C to 85°C | VOVPREL – 0.053 | VOVP – 0.215 | VOVPREL + 0.035 | |||
tOVP | OVP delay time | TA = –40°C to 85°C | tOVP – 5% | tOVP | tOVP + 5% | s |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VUVP | UVP detection voltage threshold | TA = 25°C | VUVP – 0.012 | VUVP | VUVP + 0.012 | V |
TA = –5°C to 50°C | VUVP – 0.020 | VUVP | VUVP + 0.020 | |||
TA = –40°C to 85°C | VUVP – 0.040 | VUVP | VUVP + 0.040 | |||
VUVPREL | UVP release voltage | TA = 25°C | VUVPREL – 0.012 | VUVP + 0.105 | VUVPREL + 0.012 | V |
TA = –5°C to 50°C | VUVPREL – 0.020 | VUVP + 0.105 | VUVPREL + 0.020 | |||
TA = –40°C to 85°C | VUVPREL – 0.040 | VUVP + 0.105 | VUVPREL + 0.040 | |||
tUVP | UVP delay time | TA = –40°C to 85°C | tUVP – 5% | tUVP | tUVP + 5% | ms |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOCD | OCD detection voltage threshold | TA = 25°C VSRN – VSRP |
VOCD – 3 | VOCD | VOCD + 3 | mV |
TA = –20°C to 60°C VSRN – VSRP |
VOCD – 3.785 | VOCD | VOCD + 3.785 | |||
TA = –40°C to 85°C VSRN – VSRP |
VOCD – 4.16 | VOCD | VOCD + 4.16 | |||
tOCD | OCD delay time | TA = –40°C to 85°C | tOCD – 5% | tOCD | tOCD + 5% | ms |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VOCC | OCC detection voltage threshold | TA = 25°C VSRP – VSRN |
VOCC – 3 | VOCC | VOCC + 3 | mV |
TA = –20°C to 60°C VSRP – VSRN |
VOCC – 3.49 | VOCC | VOCC + 3.49 | |||
TA = –40°C to 85°C VSRP – VSRN |
VOCC – 3.86 | VOCC | VOCC + 3.86 | |||
tOCC | OCC delay time | TA = –40°C to 85°C | tOCC – 5% | tOCC | tOCC + 5% | ms |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VSCD | SCD detection voltage threshold | TA = 25°C VSRN – VSRP |
VSCD – 3 | VSCD | VSCD + 3 | mV |
TA = –20°C to 60°C VSRN – VSRP |
VSCD – 4.5 | VSCD | VSCD + 4.5 | |||
TA = –40°C to 85°C VSRN – VSRP |
VSCD – 4.9 | VSCD | VSCD + 4.9 | |||
tSCD | SCD delay time | TA = –40°C to 85°C | tSCD – 10% | tSCD | tSCD + 10% | µs |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VLVDET | Voltage threshold for low-voltage charging detection | TA = –40°C to 85°C | 1.4 | 1.55 | 1.7 | V |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
G(TEMP) | Temperature sensor voltage gain | –2 | mV/°C |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fOSC | Operating frequency | 8.389 | MHz | |||
f(LOSC) | Operating frequency | 32.768 | kHz |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VSR_IN | Input voltage range, VSRN and VSRP | VSR = VSRN – VSRP | VVPWR – 0.125 | VVPWR + 0.125 | V | |
tSR_CONV | Conversion time | Single conversion | 1 | s | ||
Resolution | 14 | 15 | bits | |||
VSR_OS | Input offset | 10 | μV | |||
INL | Integral nonlinearity error | ±0.007% | ±0.034% | FSR | ||
ZSR_IN | Effective input resistance(1) | 7 | MΩ | |||
ISR_LKG | Input leakage current(1) | 0.3 | μA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VADC_IN | Input voltage range (VBAT channel) | VSS – 0.125 | 5 | V | ||
Input voltage range (other channels) | VSS – 0.125 | 1 | V | |||
tADC_CONV | Conversion time | 125 | ms | |||
Resolution | 14 | 15 | bits | |||
VADC_OS | Input offset | 1 | mV | |||
ZADC1 | Effective input resistance (TS) (1) | 55 | MΩ | |||
ZADC2 | Effective input resistance (BAT)(1) | Not measuring cell voltage | 55 | MΩ | ||
Measuring cell voltage | 100 | kΩ | ||||
IADC_LKG | Input leakage current(1) | 0.3 | μA |
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tDR | Data retention(1) | 10 | years | |||
Flash programming write-cycles (1) | 20,000 | cycles | ||||
tWORDPROG | Word programming time(1) | 2 | ms | |||
ICCPROG | Flash-write supply current(1) | 5 | 10 | mA |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
tR | SCL or SDA rise time | 300 | ns | ||
tF | SCL or SDA fall time | 300 | ns | ||
tw(H) | SCL pulse width (high) | 600 | ns | ||
tw(L) | SCL pulse width (low) | 1.3 | μs | ||
tsu(STA) | Setup for repeated start | 600 | ns | ||
td(STA) | Start to first falling edge of SCL | 600 | ns | ||
tsu(DAT) | Data setup time | 100 | ns | ||
th(DAT) | Data hold time | 0 | ns | ||
tsu(STOP) | Setup time for stop | 600 | ns | ||
tBUF | Bus free time between stop and start | 66 | μs | ||
fSCL | Clock frequency | 400 | kHz |
MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|
t(CYCH) | Cycle time, host to fuel gauge | 190 | μs | ||
t(CYCD) | Cycle time, fuel gauge to host | 190 | 205 | 250 | μs |
t(HW1) | Host sends 1 to fuel gauge | 0.5 | 50 | μs | |
t(DW1) | Fuel gauge sends 1 to host | 32 | 50 | μs | |
t(HW0) | Host sends 0 to fuel gauge | 86 | 145 | μs | |
t(DW0) | Fuel gauge sends 0 to host | 80 | 145 | μs | |
t(RSPS) | Response time, fuel gauge to host | 190 | 950 | μs | |
t(B) | Break time | 190 | μs | ||
t(BR) | Break recovery time | 40 | μs | ||
t(RST) | HDQ reset | 1.8 | 2.2 | s | |
t(RISE) | HDQ line rise time to logic 1 (1.2 V) | 950 | ns | ||
t(TRND) | Turnaround time (time from the falling edge of the last transmitted bit of 8-bit data and the falling edge of the next Break signal) | 210 | μs |