SLUSBV9D March   2014  â€“ January 2018

PRODUCTION DATA.  

  1. Features
  2. Applications
  3. Description
    1.     Simplified Schematic
  4. Revision History
  5. Pin Configuration and Functions
    1.     Pin Functions
  6. Specifications
    1. 6.1  Absolute Maximum Ratings
    2. 6.2  ESD Ratings
    3. 6.3  Recommended Operating Conditions
    4. 6.4  Thermal Information
    5. 6.5  Power-On Reset
    6. 6.6  2.5-V LDO Regulator
    7. 6.7  Charger Attachment and Removal Detection
    8. 6.8  CHG and DSG FET Drive
    9. 6.9  Overvoltage Protection (OVP)
    10. 6.10 Undervoltage Protection (UVP)
    11. 6.11 Overcurrent in Discharge (OCD)
    12. 6.12 Overcurrent in Charge (OCC)
    13. 6.13 Short-Circuit in Discharge (SCD)
    14. 6.14 Low Voltage Charging
    15. 6.15 Internal Temperature Sensor Characteristics
    16. 6.16 High-Frequency Oscillator
    17. 6.17 Low-Frequency Oscillator
    18. 6.18 Integrating ADC (Coulomb Counter) Characteristics
    19. 6.19 ADC (Temperature and Cell Voltage) Characteristics
    20. 6.20 Data Flash Memory Characteristics
    21. 6.21 Timing Requirements
    22. 6.22 Typical Characteristics
  7. Detailed Description
    1. 7.1 Overview
    2. 7.2 Functional Block Diagram
    3. 7.3 Feature Description
      1. 7.3.1 Configuration
      2. 7.3.2 Fuel Gauging
      3. 7.3.3 Power Modes
        1. 7.3.3.1 NORMAL Mode
        2. 7.3.3.2 SLEEP Mode
        3. 7.3.3.3 FULLSLEEP Mode
      4. 7.3.4 Li-Ion Battery Protector Description
        1. 7.3.4.1 High-Side NFET Charge and Discharge FET Drive
        2. 7.3.4.2 Protector Configuration
    4. 7.4 Device Functional Modes
      1. 7.4.1 Operating Modes
        1. 7.4.1.1 NORMAL Mode
        2. 7.4.1.2 OVERVOLTAGE Mode
        3. 7.4.1.3 UNDERVOLTAGE Mode
        4. 7.4.1.4 OVERCURRENT IN CHARGE Mode
        5. 7.4.1.5 OVERCURRENT IN DISCHARGE and SHORT-CIRCUIT IN DISCHARGE Mode
        6. 7.4.1.6 SHUTDOWN WAIT Mode
          1. 7.4.1.6.1 ANALOG SHUTDOWN State
        7. 7.4.1.7 LOW VOLTAGE CHARGING State
      2. 7.4.2 Firmware Control of Protector
      3. 7.4.3 OVERTEMPERATURE FAULT Mode
      4. 7.4.4 Wake-Up Comparator
    5. 7.5 Battery Parameter Measurements
      1. 7.5.1 Charge and Discharge Counting
      2. 7.5.2 Voltage
      3. 7.5.3 Current
      4. 7.5.4 Auto-Calibration
      5. 7.5.5 Temperature
    6. 7.6 Communications
      1. 7.6.1 HDQ Single-Pin Serial Interface
      2. 7.6.2 I2C Interface
        1. 7.6.2.1 I2C Time Out
        2. 7.6.2.2 I2C Command Waiting Time
    7. 7.7 Standard Data Commands
      1. 7.7.1 Control(): 0x00 and 0x01
    8. 7.8 Extended Data Commands
  8. Application and Implementation
    1. 8.1 Application Information
    2. 8.2 Typical Applications
      1. 8.2.1 Pack-Side, Single-Cell Li-Ion Fuel Gauge and Protector
      2. 8.2.2 Design Requirements
      3. 8.2.3 Detailed Design Procedure
        1. 8.2.3.1  BAT Voltage Sense Input
        2. 8.2.3.2  SRP and SRN Current Sense Inputs
        3. 8.2.3.3  Sense Resistor Selection
        4. 8.2.3.4  TS Temperature Sense Input
        5. 8.2.3.5  Thermistor Selection
        6. 8.2.3.6  VPWR Power Supply Input Filtering
        7. 8.2.3.7  REG25 LDO Output Filtering
        8. 8.2.3.8  Communication Interface Lines
        9. 8.2.3.9  PACKP Voltage Sense Input
        10. 8.2.3.10 CHG and DSG Charge Pump Voltage Outputs
        11. 8.2.3.11 NFET Selection
        12. 8.2.3.12 Additional ESD Protection Components
      4. 8.2.4 Application Curves
  9. Power Supply Recommendation
    1. 9.1 Power Supply Decoupling
  10. 10Layout
    1. 10.1 Layout Guidelines
      1. 10.1.1 Li-Ion Cell Connections
      2. 10.1.2 Sense Resistor Connections
      3. 10.1.3 Thermistor Connections
      4. 10.1.4 FET Connections
      5. 10.1.5 ESD Component Connections
      6. 10.1.6 High Current and Low Current Path Separation
    2. 10.2 Layout Example
  11. 11Device and Documentation Support
    1. 11.1 Documentation Support
      1. 11.1.1 Related Documentation
    2. 11.2 Receive Notification of Documentation Updates
    3. 11.3 Community Resources
    4. 11.4 Trademarks
    5. 11.5 Electrostatic Discharge Caution
    6. 11.6 Glossary
  12. 12Mechanical, Packaging, and Orderable Information

Package Options

Mechanical Data (Package|Pins)
Thermal pad, mechanical data (Package|Pins)
Orderable Information

Control(): 0x00 and 0x01

Issuing a Control() command requires a subsequent 2-byte subcommand. These additional bytes specify the particular control function desired. The Control() command allows the system to control specific features of the fuel gauge during normal operation and additional features when the fuel gauge is in different access modes, as described in Table 9.

Table 9. Control() Subcommands

SUBCOMMAND NAMESUBCOMMAND CODESEALED ACCESSDESCRIPTION
CONTROL_STATUS 0x0000 Yes Reports the status of DF Checksum, Impedance Track, and so on.
DEVICE_TYPE 0x0001 Yes Reports the device type of 0x0742 (indicating bq27742-G1).
FW_VERSION 0x0002 Yes Reports the firmware version on the device type.
HW_VERSION 0x0003 Yes Reports the hardware version on the device type.
PROTECTOR_VERSION 0x0004 Yes Reports the hardware protector version on the device type.
RESET_DATA 0x0005 Yes Returns reset data.
PREV_MACWRITE 0x0007 Yes Returns previous Control() subcommand code.
CHEM_ID 0x0008 Yes Reports the chemical identifier of the Impedance Track configuration.
BOARD_OFFSET 0x0009 No Forces the device to measure and store the board offset.
CC_OFFSET 0x000A No Forces the device to measure the CC offset.
DF_VERSION 0x000C Yes Reports the data flash version of the device.
SET_FULLSLEEP 0x0010 Yes Sets the CONTROL_STATUS[FULLSLEEP] bit to 1.
SET_SHUTDOWN 0x0013 Yes Sets the CONTROL_STATUS[SHUTDWN] bit to 1.
CLEAR_SHUTDOWN 0x0014 Yes Clears the CONTROL_STATUS[SHUTDWN] bit to 1.
STATIC_CHEM_CHKSUM 0x0017 Yes Calculates chemistry checksum.
ALL_DF_CHKSUM 0x0018 Yes Reports checksum for all data flash excluding device specific variables.
STATIC_DF_CHKSUM 0x0019 Yes Reports checksum for static data flash excluding device specific variables.
PROTECTOR_CHKSUM 0x001A Yes Reports checksum for protector configuration data flash excluding device specific variables.
SEALED 0x0020 No Places the fuel gauge in SEALED access mode.
IT_ENABLE 0x0021 No Enables the Impedance Track algorithm.
IMAX_INT_CLEAR 0x0023 Yes Clears an Imax interrupt that is currently asserted on the RC2 pin.
START_FET_TEST 0x0024 No Starts FET Test based on data entered in FETTest() register. Sets and clears the [FETTST] bit in CONTROL_STATUS.
CAL_ENABLE 0x002D No Toggle CALIBRATION mode.
RESET 0x0041 No Forces a full reset of the fuel gauge.
EXIT_CAL 0x0080 No Exit CALIBRATION mode.
ENTER_CAL 0x0081 No Enter CALIBRATION mode.
OFFSET_CAL 0x0082 No Reports internal CC offset in CALIBRATION mode.