SLUSBV9D March 2014 – January 2018
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
fOSC | Operating frequency | 8.389 | MHz | |||
fEIO | Frequency error(1)(2) | TA = 0°C to 60°C | –2.0% | 0.38% | 2.0% | |
TA = –20°C to 70°C | –3.0% | 0.38% | 3.0% | |||
TA = –40°C to 85°C | -4.5% | 0.38% | 4.5% | |||
tSXO | Start-up time(3) | TA = –40°C to 85°C | 2.5 | 5 | ms |