SLUSBV9D March 2014 – January 2018
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VSR_IN | Input voltage range, VSRN and VSRP | VSR = VSRP – VSRN | VVPWR – 0.125 | VVPWR + 0.125 | V | |
tSR_CONV | Conversion time | Single conversion | 1 | s | ||
Resolution | 14 | 15 | bits | |||
VSR_OS | Input offset | 10 | μV | |||
INL | Integral nonlinearity error | ±0.007% | ±0.034% | FSR | ||
ZSR_IN | Effective input resistance(1) | 7 | MΩ | |||
ISR_LKG | Input leakage current(1) | 0.3 | μA |