SLUSBV9D March 2014 – January 2018
PRODUCTION DATA.
OVERVOLTAGE PROTECTION (VOVP) | UNDERVOLTAGE PROTECTION (VUVP) | OVERCURRENT IN CHARGE (VOCC) | OVERCURRENT IN DISCHARGE (VOCD) | SHORT-CIRCUIT IN DISCHARGE (VSCD) |
---|---|---|---|---|
4.450 V | 2.438 V | 6 mV | 14 mV | 73 mV |
24 mV | ||||
13 mV | 34 mV | |||
44 mV | ||||
18 mV | 53 mV | 148 mV | ||
63 mV | ||||
28 mV | 73 mV | |||
83 mV | ||||
4.425 V | 2.422 V | 6 mV | 13 mV | 73 mV |
23 mV | ||||
13 mV | 33 mV | |||
43 mV | ||||
18 mV | 53 mV | 148 mV | ||
63 mV | ||||
28 mV | 72 mV | |||
83 mV | ||||
4.400 V | 2.409 V | 6 mV | 13 mV | 72 mV |
23 mV | ||||
13 mV | 33 mV | |||
43 mV | ||||
18 mV | 52 mV | 147 mV | ||
62 mV | ||||
28 mV | 72 mV | |||
82 mV | ||||
4.375 V | 2.395 V | 6 mV | 13 mV | 72 mV |
23 mV | ||||
13 mV | 33 mV | |||
42 mV | ||||
18 mV | 52 mV | 146 mV | ||
62 mV | ||||
28 mV | 72 mV | |||
82 mV | ||||
4.350 V | 2.381 V | 6 mV | 13 mV | 71 mV |
23 mV | ||||
13 mV | 32 mV | |||
42 mV | ||||
18 mV | 52 mV | 145 mV | ||
62 mV | ||||
28 mV | 71 mV | |||
81 mV | ||||
4.325 V | 2.368 V | 6 mV | 13 mV | 71 mV |
22 mV | ||||
13 mV | 32 mV | |||
42 mV | ||||
18 mV | 52 mV | 144 mV | ||
61 mV | ||||
27 mV | 71 mV | |||
81 mV | ||||
4.300 V | 2.354 V | 6 mV | 13 mV | 71 mV |
22 mV | ||||
13 mV | 32 mV | |||
42 mV | ||||
18 mV | 51 mV | 143 mV | ||
61 mV | ||||
27 mV | 70 mV | |||
80 mV | ||||
4.275 V | 2.340 V | 6 mV | 13 mV | 70 mV |
22 mV | ||||
13 mV | 32 mV | |||
41 mV | ||||
18 mV | 51 mV | 143 mV | ||
60 mV | ||||
27 mV | 70 mV | |||
80 mV |
OVERVOLTAGE PROTECTION DELAY (tOVP) | UNDERVOLTAGE PROTECTION DELAY (tUVP) | OVERCURRENT IN CHARGE DELAY (tOCC) | OVERCURRENT IN DISCHARGE DELAY (tOCD) | SHORT-CIRCUIT IN DISCHARGE DELAY (tSCD) |
---|---|---|---|---|
1.00 s | 31.25 ms | 7.81 ms | 31.25 ms | 312.50 µs |