SLUSBV9D March 2014 – January 2018
PRODUCTION DATA.
The fuel gauge external temperature sensing is optimized with the use of a high-accuracy negative temperature coefficient (NTC) thermistor with R25 = 10 kΩ ± 1% and B25/85 = 3435 kΩ ± 1% (such as Semitec 103AT for measurement). The fuel gauge can also be configured to use its internal temperature sensor. The fuel gauge uses temperature to monitor the battery-pack environment, which is used for fuel gauging and cell protection functionality.
NOTE
Formatting Conventions in This Document:
Commands: italics with parentheses and no breaking spaces, for example,
RemainingCapacity()
Data Flash: italics, bold, and breaking spaces; for example, Design Capacity
Register Bits and Flags: brackets only; for example, [TDA]
Data Flash Bits: italic and bold; for example, [XYZ1]
Modes and States: ALL CAPITALS; for example, UNSEALED mode