SLUSBV9D March 2014 – January 2018
PRODUCTION DATA.
The wake-up comparator indicates a change in cell current while the fuel gauge is in SLEEP mode. Wake comparator threshold can be configured in firmware and set to the thresholds in Table 7. An internal event is generated when the threshold is breached in either charge or discharge directions.
RSNS1 | RSNS0 | IWAKE | Vth(SRP-SRN) |
---|---|---|---|
0 | 0 | 0 | Disabled |
0 | 0 | 1 | Disabled |
0 | 1 | 0 | 1.0 mV or –1.0 mV |
0 | 1 | 1 | 2.2 mV or –2.2 mV |
1 | 0 | 0 | 2.2 mV or –2.2 mV |
1 | 0 | 1 | 4.6 mV or –4.6 mV |
1 | 1 | 0 | 4.6 mV or –4.6 mV |
1 | 1 | 1 | 9.8 mV or –9.8 mV |