SLUSE22B February 2020 – November 2022 BQ27Z561-R2
PRODUCTION DATA
The TS input is enabled with an internal 18-kΩ (typical) linearization pullup resistor to support the use of a 10-kΩ (25°C) NTC external thermistor, such as the Semitec 103AT-2. The NTC thermistor should be connected between VSS and the individual TS pin. The ADC, through its input multiplexer, then takes the analog measurement. If a different thermistor type is required, then changes to configurations might be required.