SLUSCY0B May 2018 – August 2019 BQ27Z561
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VIH | High-level input voltage | SCL, SDA/HDQ, VREG18 = 1.8 V | 1.26 | V | ||
VIL | Low-level input voltage low | VREG18 = 1.8 V | 0.54 | V | ||
VOL | Low-level output voltage | IOL = 1 mA, VREG18 = 1.8 V | 0.36 | V | ||
CI | Input capacitance | 10 | pF | |||
Ilkg | Input leakage current | 1 | µA |