SLUSCY0B May 2018 – August 2019 BQ27Z561
PRODUCTION DATA.
NUMBER | NAME | I/O | DESCRIPTION |
---|---|---|---|
D2 | BAT | P(1) | Battery voltage measurement input. Kelvin battery sense connection to BAT_SNS. Connect a capacitor (1 µF) between BAT and VSS. Place the capacitor close to the gauge. |
D3 | CE | I | Active high chip enable |
C2 | BAT_SNS | AI | Battery sense |
A1 | INT | O | Interrupt for voltage, temperature, and state of charge (programmable active high or low) |
A2 | PULS | O | Programmable pulse width with active high or low option |
B1 | TS | AI | Temperature input for ADC |
C3 | NU | NU | Makes no external connection |
B3 | SCL | I/O | Serial clock for I2C interface; requires external pull up when used. It can be left floating if unused. |
A3 | SDA/HDQ | I/O | Serial data for I2C interface and one-wire interface for HDQ (selectable); requires external pull up when used. It can be left floating if unused. |
D1 | SRP | I | Analog input pin connected to the internal coulomb counter peripheral for integrating a small voltage between SRP (positive side) and SRN |
C1 | SRN | I | Analog input pin connected to the internal coulomb counter peripheral for integrating a small voltage between SRP (positive side) and SRN. |
B2 | VSS | P | Device ground |