SLUSDW2A November 2021 – February 2022 BQ27Z746
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The TS input is enabled with an internal 18-kΩ (Typ.) linearization pull-up resistor to support the use of a 10-kΩ (25°C) NTC external thermistor, such as the Semitec 103AT-2. The NTC thermistor should be connected between VSS and the individual TS pin. The analog measurement is then taken by the ADC through its input multiplexer. If a different thermistor type is required, then changes to configurations may be required.