SLUSDW2A November 2021 – February 2022 BQ27Z746
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range | VDD | –0.3 | 6 | V |
Input voltage range | PACK (limited to 4 mA max) | –0.3 | 8 | V |
PACK+ external battery pack input terminal with 5 kΩ resistor in series to device PACK input pin | –0.3 | 24 | ||
PACK+ external battery pack input terminal with a 5 kΩ resistor (RPACK) in series to device PACK pin and a 10 MΩ resistor (RDSG) to device DSG pin | –12 | 24 | ||
BAT | –0.3 | 6 | ||
SDA, SCL, ENAB | –0.3 | 6 | ||
TS | –0.3 | 2 | ||
SRP, SRN | –0.3 | VBAT + 0.3 | ||
Output voltage range | BAT_SP, BAT_SN | –0.3 | 6 | V |
CHG, DSG | –0.3 | 12 | ||
Operating junction temperature, TJ | –40 | 85 | °C | |
Storage temperature, Tstg | –65 | 150 | °C |