SLUSDW2A November 2021 – February 2022 BQ27Z746
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The BQ27Z746 device uses a custom TI-proprietary processor design that features a Harvard architecture and operates at frequencies up to 4.2 MHz. Using an adaptive, three-stage instruction pipeline, the BQ27Z746 processor supports variable instruction lengths of 8, 16, or 24 bits.