SLUSDW2A November 2021 – February 2022 BQ27Z746
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The first ADC is an integrating analog-to-digital converter designed specifically for tracking charge and discharge activity, or coulomb counting, of a rechargeable battery. It features a single-channel differential input that converts the voltage difference across a sense resistor between the SRP and SRN terminals with a resolution of 3.74 µV. The differential input common mode voltage range is from VSS to VBAT and supports a 1-series cell high-side or low-side sensing option with ±0.1-V input range. The CC digital filter generates a 16-bit conversion value from the delta-sigma CC front-end. New conversions are available every 1 s.