SLUSDW2A November 2021 – February 2022 BQ27Z746
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
I2C Timing — 100 kHz | ||||||
fSCL | Clock Operating Frequency | SCL duty cycle = 50% | 100 | kHz | ||
tHD:STA | START Condition Hold Time | 4.0 | µs | |||
tLOW | Low period of the SCL Clock | 4.7 | µs | |||
tHIGH | High period of the SCL Clock | 4.0 | µs | |||
tSU:STA | Setup repeated START | 4.7 | µs | |||
tHD:DAT | Data hold time (SDA input) | 0 | ns | |||
tSU:DAT | Data setup time (SDA input) | 250 | ns | |||
tr | Clock Rise Time | 10% to 90% | 1000 | ns | ||
tf | Clock Fall Time | 90% to 10% | 300 | ns | ||
tSU:STO | Setup time STOP Condition | 4.0 | µs | |||
tBUF | Bus free time STOP to START | 4.7 | µs | |||
I2C Timing — 400 kHz | ||||||
fSCL | Clock Operating Frequency | SCL duty cycle = 50% | 400 | kHz | ||
tHD:STA | START Condition Hold Time | 0.6 | µs | |||
tLOW | Low period of the SCL Clock | 1.3 | µs | |||
tHIGH | High period of the SCL Clock | 600 | ns | |||
tSU:STA | Setup repeated START | 600 | ns | |||
tHD:DAT | Data hold time (SDA input) | 0 | ns | |||
tSU:DAT | Data setup time (SDA input) | 100 | ns | |||
tr | Clock Rise Time | 10% to 90% | 300 | ns | ||
tf | Clock Fall Time | 90% to 10% | 300 | ns | ||
tSU:STO | Setup time STOP Condition | 0.6 | µs | |||
tBUF | Bus free time STOP to START | 1.3 | µs | |||
HDQ Timing | ||||||
tB | Break Time | 190 | µs | |||
tBR | Break Recovery Time | 40 | µs | |||
tHW1 | Host Write 1 Time | Host drives HDQ | 0.5 | 50 | µs | |
tHW0 | Host Write 0 Time | Host drives HDQ | 86 | 145 | µs | |
tCYCH | Cycle Time, Host to device | device drives HDQ | 190 | µs | ||
tCYCD | Cycle Time, device to Host | device drives HDQ | 190 | 205 | 250 | µs |
tDW1 | Device Write 1 Time | device drives HDQ | 32 | 50 | µs | |
tDW0 | Device Write 0 Time | device drives HDQ | 80 | 145 | µs | |
tRSPS | Device Response Time | device drives HDQ | 190 | 950 | µs | |
tTRND | Host Turn Around Time | Host drives HDQ after device drives HDQ | 250 | µs | ||
tRISE | HDQ Line Rising Time to Logic 1 | 1.8 | µs | |||
tRST | HDQ Reset | Host drives HDQ low before device reset | 2.2 | s |