SLUSFQ0 November 2024 BQ27Z758
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
The Texas Instruments BQ27Z758 Impedance Track™ gas gauge solution is a highly integrated, accurate 1-series cell gas gauge and protection solution.
The BQ27Z758 device provides a fully integrated pack-based solution with a flash programmable custom reduced instruction-set CPU (RISC), safety protection, differential battery sensing analog output, and authentication for 1-series cell Li-ion and Li-polymer battery packs.
The BQ27Z758 gas gauge communicates through an I2C compatible interface and combines an ultra-low power TI BQBMP processor, high accuracy analog measurement capabilities, integrated flash memory, N-CH high-side FET drive, and a SHA-2 Authentication transform responder into a complete, high-performance battery management solution.
PART NUMBER | PACKAGE (1) | BODY SIZE (NOM) |
---|---|---|
BQ27Z758 | YAH (15) | 1.7mm × 2.6mm |