SLUSFQ0 November 2024 BQ27Z758
PRODUCTION DATA
Refer to the PDF data sheet for device specific package drawings
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
Static Response | ||||||
VBUFACC | Buffer accuracy (BAT_SP – BAT_SN) | VBAT @ 1500 mV and 2400 mV DC, PACK-BAT_SP ≥ 200 mV, BAT_SP load: Hi-Z to 1 kΩ, BAT_SN load: 1 kΩ to 10 kΩ | 1450 | 1500 | 1550 | mV |
2350 | 2400 | 2450 | ||||
VBUFOFFS | BAT_SN common mode shift (BAT_SN – VSS) | 400-mV option, VBAT = 1.5 V to 2.5 V | 370 | 400 | 430 | mV |
200-mV option, VBAT = 2.0 V to 2.5 V | 170 | 200 | 230 | |||
0-mV option, VBAT = 2.0 V to 2.5 V | –30 | 0 | 30 | |||
600-mV option, VBAT = 2.0 to 2.5 V | 550 | 600 | 650 | |||
ΔVBUF_LINE | Buffer line regulation | VBAT = 1.5 to 2.5 V, no load, BAT_SP – BAT_SN, VPACK – VBAT = 1.0 V | 10 | mV | ||
ΔVBUF_LOAD | Buffer load regulation | VBAT = 2.4 V, load = 1 mA, BAT_SP – BAT_SN, VPACK - VBAT = 1.0 V | 1.2 | mV | ||
VRLOACC | RLO mode accuracy (BAT_SP – BAT_SN) | VBAT = 3000-mV to 5000-mV DC, For stability, 0-mV buffer option enabled BAT_SP load: Hi-Z to 1 kΩ BAT_SN load: 1 kΩ to 10 kΩ | –7 | +7 | mV | |
VRLOACCP | RLO mode accuracy (BAT_SP – VSS) | –5 | +5 | |||
VRLOACCN | RLO mode accuracy (BAT_SN – VSS) | –5 | +5 | |||
RLO_SP | BAT_SP low resistance mode | 200-Ω option, DSG FET = ON | 160 | 200 | 260 | Ω |
510-Ω option, DSG FET = ON | 459 | 510 | 561 | |||
RLO_SN | BAT_SN low resistance mode | 200-Ω option, DSG FET = ON | 160 | 200 | 260 | Ω |
510-Ω option, DSG FET = ON | 459 | 510 | 561 | |||
RHIZ_SP | BAT_SP high impedance mode | CHG FET = OFF | 0.6 | 1.0 | 1.3 | MΩ |
RHIZ_SN | BAT_SN high impedance mode | 0.6 | 1.0 | 1.3 | ||
tBUF_OFF | Buffer turn-off timing (1) | Buffer disable timing respect to DSG FET turn-on | 500 | us | ||
CBUF_SP | Max external capacitance for stable operation (1) | BAT_SP to SRN (PACK–) | 150 | pF | ||
CBUF_SN | BAT_SN to SRN (PACK–) | 150 | ||||
BBUF_BW | Buffer unity gain bandwidth (1) | Buffer enabled | 30 | kHz | ||
VBCP | BAT_SP – BAT +Fault (BCP) Threshold Range(1) | Recommended
threshold range. | +100 | +250 | mV | |
Factory default trimmed threshold(3) | +200 | |||||
VBCP_ACC | BAT_SP – BAT +Fault Accuracy (3) | RLO mode enabled, Step size 10 mV | –10 | +10 | ||
VBDP | BAT_SP – BAT –Fault (BDP) Threshold Range(1) | Recommended threshold range. Factory trimmed in ≈2-mV steps | –250 | –100 | mV | |
Factory default trimmed threshold(3) | –200 | |||||
VBDP_ACC | BAT_SP – BAT –Fault Accuracy (3) | RLO mode enabled, Step size 10 mV | –10 | +10 | ||
VBCN | BAT_SN – VSS +Fault (BCN) Threshold Range(1) | Recommended threshold range. Factory trimmed in ≈2-mV steps | +100 | +250 | mV | |
Factory default trimmed threshold(3) | +200 | |||||
VBCN_ACC | BAT_SN – VSS +Fault Accuracy (3) | RLO mode enabled, Step size 10 mV | –10 | +10 | ||
VBDN | BAT_SN – VSS –Fault (BDN) Threshold Range(1) | Recommended threshold range. Factory trimmed in ≈2-mV steps | –250 | –100 | mV | |
Factory default trimmed threshold(3) | –200 | |||||
VBDN_ACC | BAT_SN – VSS –Fault Accuracy (3) | RLO mode enabled, Step size 10 mV | –10 | +10 | ||
tLO_FAULT_DLY | BAT_SP /
BAT_SN fault comparator delay(1) | 8-ms delay | 8 | ms | ||
100-ms delay | 100 | ms | ||||
tLO_FAULT_STRT | BAT_SP / BAT_SN fault restart time (1)(2) | 1000 | ms | |||
Transient Response | ||||||
VLOAD_SP | BAT_SP load transient (1) | No load ≥ 1 KΩ ≥ No load, Transition time 1 μs | –300 | 300 | mV | |
VLOAD_SN | BAT_SN load transient (1) | –200 | 200 | mV | ||
VLINE_SN | BAT_SN line transient (1) | VBAT = 1.5V ≥ 2.4 V ≥ 1.5V, Transition slope 500 mV / 10 us | –30 | 30 | mV | |
VTRANS | (BAT_SP – BAT_SN) transition transient (1) | Firmware commanded transition from BUF mode to RLO mode | –700 | 50 | mV |