SLUSAS3D April 2014 – June 2021 BQ28Z610
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | NOM | MAX | UNIT | |
---|---|---|---|---|---|---|
tR | Clock rise time | 10% to 90% | 300 | ns | ||
tF | Clock fall time | 90% to 10% | 300 | ns | ||
tHIGH | Clock high period | 600 | ns | |||
tLOW | Clock low period | 1.3 | µs | |||
tSU(START) | Repeated start setup time | 600 | ns | |||
td(START) | Start for first falling edge to SCL | 600 | ns | |||
tSU(DATA) | Data setup time | 100 | ns | |||
tHD(DATA) | Data hold time | 0 | µs | |||
tSU(STOP) | Stop setup time | 600 | ns | |||
tBUF | Bus free time between stop and start | 1.3 | µs | |||
fSW | Clock operating frequency | SLAVE mode, SCL 50% duty cycle | 400 | kHz |