SLUSET3 December 2022 BQ28Z620
PRODUCTION DATA
PARAMETER | TEST CONDITION | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VDD | IO Supply Voltage | 1.1 | 5.5 | V | |||
VIH | Input voltage high | SCL, SDA | 0.78 | V | |||
VIL | Input voltage low | SCL, SDA | –0.5 | 0.42 | V | ||
VOL | Output low voltage | SCL, SDA, IOL = 3 mA | 0.3 | V | |||
CIN | Input capacitance | 10 | pF | ||||
ILKG | Input leakage current | 1 | µA |