SLUSF53 August 2024 BQ2969
PRODUCTION DATA
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | BQ2962 | |||
VDD | 1 | P | Power supply input | |
V4 | 2 | IA | Sense input for positive voltage of the fourth cell from the bottom of the stack | |
V3 | 3 | IA | Sense input for positive voltage of the third cell from the bottom of the stack | |
V2 | 4 | IA | Sense input for positive voltage of the second cell from the bottom of the stack | |
V1 | 5 | IA | Sense input for positive voltage of the lowest cell from the bottom of the stack | |
VSS | 6 | P | Electrically connected to integrated circuit ground and negative terminal of the lowest cell in the stack | |
OUT | 7 | OA | Analog output drive for an overvoltage fault signal; CMOS output high or open-drain active pulldown or open-drain inactive pulldown | |
REG | 8 | OA | Regulated supply output. Requires an external ceramic capacitor for stability | |
PWPD | - | P | TI recommends connecting the exposed pad to VSS on PCB. |