The BQ2969T family is a high-accuracy, low-power overvoltage protector with a 3mA regulated output supply and control / PTC input for Li-ion and LiFePO4 (LFP) battery pack applications.
Each cell in a 2-series to 4-series cell stack is individually monitored for an overvoltage condition. An internal fixed-delay timer is initiated upon detection of an overvoltage condition on any cell. Upon expiration of the delay timer, the output pin is triggered into an active state to indicate that an overvoltage condition has occurred.
The regulated output supply delivers up to 3mA output current to drive always-on circuits, such as a real-time clock (RTC) oscillator. The BQ2969T family has a self-disable function to turn off the regulated output if any cell voltage falls below a programmable undervoltage threshold, thereby preventing drain on the battery.
The BQ2969T family includes a CTL pin which can be used to assert the OUT pin upon demand. The device also supports overtemperature (OT) protection when a PTC thermistor is attached between the CTL and VDD pins on the device.
The BQ2969T family provides exceptionally low power operation, drawing only 1.23μA during normal operation (excluding regulator load current), and dropping to 0.25uA when in an undervoltage condition. Even when in the undervoltage state, the device can still detect an overvoltage condition on any other cell (which can occur in an imbalanced pack) and can assert the output pin.
PART NUMBER (1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
BQ2969xyT | DSG (8-WSON) | 2.00mm × 2.00mm |
BQ2969T Device | OVP (V) | OVP DELAY (s) | OVP HYSTERESIS (mV) | UV (V) | LDO (V) | OUT PIN MODE | LATCH OUT | CTL PULLDOWN (Ω) |
---|---|---|---|---|---|---|---|---|
BQ296900T | 4.65 | 5.5 | 150 | 2.5 | 3.0 | active high | No | 10M |
BQ296901T | 3.90 | 5.5 | 150 | 2.5 | 3.0 | active high | No | 10M |
BQ2969xyT(1) | 3.6 ‒ 5.2 | 0.25, 0.5, 1, 2, 3, 4, 5.5, 6.5 | 150, 300 | 1 ‒ 4.15 | 1.5, 1.8, 2.5, 3.0, 3.15, 3.3, 3.8 | active high, open-drain active pulldown, open-drain inactive pulldown | Yes, No | 500k, 1M, 2M, 10M |
PIN | TYPE(1) | DESCRIPTION | ||
---|---|---|---|---|
NAME | BQ2962 | |||
VDD | 1 | P | Power supply input | |
V4 | 2 | IA | Sense input for positive voltage of the fourth cell from the bottom of the stack | |
V3 | 3 | IA | Sense input for positive voltage of the third cell from the bottom of the stack | |
V2 | 4 | IA | Sense input for positive voltage of the second cell from the bottom of the stack | |
V1 | 5 | IA | Sense input for positive voltage of the lowest cell from the bottom of the stack | |
REG | 6 | OA | Regulated supply output. Requires an external ceramic capacitor for stability | |
CTL | 7 | IA | Analog input control signal to assert OUT. An external PTC thermistor can be connected between CTL and VDD to implement overtemperature (OT) protection. | |
OUT | 8 | OA | Analog output drive for an overvoltage fault signal; CMOS output high or open-drain active pulldown or open-drain inactive pulldown | |
PWPD | - | P | Electrically connected to integrated circuit ground and negative terminal of the lowest cell in the stack |