SLUSCS3K October 2017 – July 2024 BQ2980 , BQ2982
PRODUCTION DATA
The device detects an OV fault when VBAT > VOVP (OV threshold) during charging. If this condition exists for longer than the OV delay (tOVP), the CHG output is driven to VFETOFF to turn off the CHG FET.
The OV status is released and the CHG output rises to HIGH, that is, VCHG = VDD × (1 + AFETON), if one of the following conditions occurs:
The device detects the charger is removed if (VPACK – VBAT) < 100-mv typical. To detect if a load is attached, the device checks if (VBAT – VPACK) > 400-mv typical.