SLUSCS3K October 2017 – July 2024 BQ2980 , BQ2982
PRODUCTION DATA
The device has a built-in internal temperature sensor for OT protection. The sensor detects OT when the internal temperature measurement is above the internal overtemperature threshold (TOT). If this condition exists for longer than the OT delay (tOT), both CHG and DSG outputs are driven to VFETOFF to turn off the CHG and DSG FETs.
The OT state is released and the CHG and DSG outputs rise to HIGH, that is VCHG and VDSG = VDD × (1 + AFETON), if the internal temperature measurement falls below (TOT – TOT_HYS).