SLUSA92D January 2011 – May 2015
PRODUCTION DATA.
Power supply decoupling is important for optimal operation of the bq3050 Gas Gauge. A single 1.0-μF ceramic decoupling capacitor from REG33 to VSS and REG25 to VSS must be placed adjacent to the integrated circuit (IC) pins.
The RBI pin is used to supply backup RAM voltage during brief transient-power outages. The partial reset mechanism makes use of RAM to restore the critical CPU registers following a temporary loss of power. A standard 0.1-μF ceramic capacitor is connected from the RBI pin to ground.