SLUS987C January 2011 – December 2019 BQ33100
PRODUCTION DATA.
The Texas Instruments BQ33100 Super Capacitor Manager is a fully integrated, single-chip solution that provides a rich array of features for charge control, monitoring, and protection for either 2-, 3-, 4-, or 5-series super capacitors with individual capacitor monitoring and balancing or up to 9-series capacitors with only the stack voltage being measured. With a small footprint of 7.8 mm × 6.4 mm in a compact 24-pin TSSOP package, the BQ33100 maximizes functionality and safety while dramatically increasing ease of use and cutting the solution cost and size for super capacitor applications.
PART NUMBER | PACKAGE | BODY SIZE (NOM) |
---|---|---|
BQ33100 | TSSOP (24) | 7.80 mm × 4.40 mm |