SLUS987C January 2011 – December 2019 BQ33100
PRODUCTION DATA.
The BQ33100 requires voltage calibration to maximize accuracy of the monitoring system, and the BQ33100 evaluation software can perform this calibration. The external filter resistors, connected from each capacitor to the VCx input of the BQ33100, are required to be 1 kΩ.
For maximum capacitor voltage measurement accuracy, the BQ33100 can automatically calibrate its offset between the A-to-D converter and the input of the high-voltage translation circuit during normal operation.