SLUSCG1 September 2018
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
VREGIN | REGIN pin input voltage range | –0.3 | 5.5 | V |
VSR | SRP and SRN pins input voltage range | –0.3 | VREGIN + 0.3 | V |
Differential voltage across SRP and SRN. ABS(SRP – SRN) | –0.3 | 2 | V | |
VREG18 | REG18 LDO output for capacitor only (not a supply pin) | –0.3 | 2 | V |
VIOD | Open-drain IO pins (SDA, SCL) | –0.3 | 5.5 | V |
VALERT | Open Drain Output / Control Input (ALERT) | –0.3 | 5.5 | V |
VAI | TS | –0.3 | REG18 + 0.3 | V |
TA | Operating free-air temperature range | –40 | 85 | °C |
Storage temperature, Tstg | –65 | 150 | °C |