SLUSCG1 September 2018
PRODUCTION DATA.
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
Standard Mode (100 kHz) | ||||||
td(STA) | Start to first falling edge of SCL | 4 | µs | |||
tw(L) | SCL pulse duration (low) | 4.7 | µs | |||
tw(H) | SCL pulse duration (high) | 4 | µs | |||
tsu(STA) | Setup for repeated start | 4.7 | µs | |||
tsu(DAT) | Data setup time | Host drives SDA | 250 | ns | ||
th(DAT) | Data hold time | Host drives SDA | 0 | ns | ||
tsu(STOP) | Setup time for stop | 4 | µs | |||
t(BUF) | Bus free time between stop and start | Includes Command Waiting Time | 66 | µs | ||
tf | SCL or SDA fall time(1)(2) | 300 | ns | |||
tr | SCL or SDA rise time(1)(2) | 300 | ns | |||
fSCL | Clock frequency(3) | 100 | kHz | |||
Fast Mode (400 kHz) | ||||||
td(STA) | Start to first falling edge of SCL | 600 | ns | |||
tw(L) | SCL pulse duration (low) | 1300 | ns | |||
tw(H) | SCL pulse duration (high) | 600 | ns | |||
tsu(STA) | Setup for repeated start | 600 | ns | |||
tsu(DAT) | Data setup time | Host drives SDA | 100 | ns | ||
th(DAT) | Data hold time | Host drives SDA | 0 | ns | ||
tsu(STOP) | Setup time for stop | 600 | ns | |||
t(BUF) | Bus free time between stop and start | Includes Command Waiting Time | 66 | µs | ||
tf | SCL or SDA fall time(1)(2) | 300 | ns | |||
tr | SCL or SDA rise time(1)(2) | 300 | ns | |||
fSCL | Clock frequency(3) | 400 | kHz |