SLUSCG1 September 2018
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VSRCM | Input voltage range of SRN, SRP pins | VSS | VREGIN + 100 mV | V | ||
VSRDM | Input differential voltage range of VSRP–VSRN | ±80 | mV | |||
tSR_CONV | Conversion time | Single conversion | 1 | s | ||
Effective Resolution | Single conversion | 16 | bits |