SLUSCG1 September 2018
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
VREGIN | Battery and regulator input | 2.45 | 4.5 | V | ||
VREG18 | Regulator output voltage | 1.85 | V | |||
UVLOIT+ | VREGIN undervoltage lock-out
LDO wake-up rising threshold |
2 | V | |||
UVLOIT– | VREGIN undervoltage lock-out
LDO auto-shutdown falling threshold |
1.95 | V | |||
VWU+(1) | ALERT (input) LDO Wake-up rising edge threshold(2) | LDO Wake-up from SHUTDOWN mode | 1.2 | V | ||
tALERT | Minimum ALERT high time after VWU+ to initiate Wake up | 1 | ms |