SLUSBZ5D January 2015 – April 2021 BQ34Z100-G1
PRODUCTION DATA
This read-only command pair returns a signed integer value that is the average current flowing through the sense resistor. It is updated every 1 second with units of 1 mA per bit. However, if PackConfiguration [SCALED] is set then the units have been scaled through the calibration process. The actual scale is not set in the device and SCALED is just an indicator flag.