SLUSBZ5D January 2015 – April 2021 BQ34Z100-G1
PRODUCTION DATA
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VREG25 | Regulator output voltage | 2.7 V ≤ VREGIN ≤ 4.5 V, IOUT ≤ 16 mA | TA= –40°C to 85°C | 2.3 | 2.5 | 2.7 | V |
2.45 V ≤ VREGIN < 2.7 V (low battery), IOUT ≤ 3 mA | TA = –40°C to 85°C | 2.3 | |||||
ISHORT(2) | Short Circuit Current Limit | VREG25 = 0 V | TA = –40°C to 85°C | 250 | mA |