SLUSF37 December 2022 BQ34Z100-R2
PRODUCTION DATA
The BQ34Z100-R2 device is an Impedance Track™ fuel gauge for Li-ion, PbA, NiMH, and NiCd batteries, and works independently of battery series-cell configurations. Batteries from 3 V to 16.7 KV can be easily supported through an external voltage translation circuit that is controlled automatically to reduce system power consumption.
The BQ34Z100-R2 device provides several interface options, including an I2C peripheral, an HDQ peripheral, one or four direct LEDs, and an ALERT output pin. Additionally, the BQ34Z100-R2 provides support for an external port expander for more than four LEDs.
PART NUMBER(1) | PACKAGE | BODY SIZE (NOM) |
---|---|---|
BQ34Z100-R2 | TSSOP (14) | 5.00 mm × 4.40 mm |