SLUSAU1C May 2012 – May 2021 BQ34Z100
PRODUCTION DATA
The BQ34Z100 provides three security modes that control data flash access permissions according to Table 7-7. Public Access refers to those data flash locations specified in Table 7-8 that are accessible to the user. Private Access refers to reserved data flash locations used by the BQ34Z100 system. Care should be taken to avoid writing to Private data flash locations when performing block writes in FULL ACCESS mode by following the procedure outlined in Section 7.2.3.1.
SECURITY MODE | DF—PUBLIC ACCESS | DF—PRIVATE ACCESS |
---|---|---|
BOOTROM | N/A | N/A |
FULL ACCESS | R/W | R/W |
UNSEALED | R/W | R/W |
SEALED | R | N/A |
Although FULL ACCESS and UNSEALED modes appear identical, FULL ACCESS mode allows the BQ34Z100 to directly transition to BOOTROM mode and also write access keys. UNSEALED mode does not have these abilities.