SLUSAU1C May 2012 – May 2021 BQ34Z100
PRODUCTION DATA
To ensure accurate current measurement, the input voltage generated across the current sense resistor should not exceed +/–125 mV. For applications with a very high dynamic range, it is allowable to extend this range to absolute maximum of +/–300 mV for overload conditions where a protector device will be taking independent protective action. In such an overloaded state, current reporting and gauging accuracy will not function correctly.
The value of the current sense resistor should be entered into both CC Gain and CC Delta parameters in the Data Flash Calibration section of the Evaluation Software.