SLUSAU1C May 2012 – May 2021 BQ34Z100
PRODUCTION DATA
MIN | NOM | MAX | UNIT | |||
---|---|---|---|---|---|---|
VREGIN | Supply Voltage | No operating restrictions | 2.7 | 4.5 | V | |
No FLASH writes | 2.45 | 2.7 | V | |||
CREGIN | External input capacitor for internal LDO between REGIN and VSS | Nominal capacitor values specified. Recommend a 10% ceramic X5R type capacitor located close to the device. | 0.1 | μF | ||
CLDO25 | External output capacitor for internal LDO between VCC and VSS | 0.47 | 1 | μF | ||
ICC | NORMAL operating-mode current | Gas Gauge in NORMAL mode, ILOAD > Sleep Current | 140 | μA | ||
ISLP | SLEEP operating-mode current | Gas Gauge in SLEEP mode, ILOAD < Sleep Current | 64 | μA | ||
ISLP+ | FULLSLEEP operating-mode current | Gas Gauge in FULL SLEEP mode, ILOAD < Sleep Current | 19 | μA | ||
VOL | Output voltage, low (SCL, SDA, HDQ, VEN) | IOL = 3 mA | 0.4 | V | ||
VOH(PP) | Output voltage, high | IOH = –1 mA | VCC – 0.5 | V | ||
VOH(OD) | Output voltage, high (SDA, SCL, HDQ, VEN) | External pull-up resistor connected to VCC | VCC – 0.5 | V | ||
VIL | Input voltage, low | –0.3 | 0.6 | V | ||
VIH(OD) | Input voltage, high (SDA, SCL, HDQ) | 1.2 | 6 | V | ||
VA1 | Input voltage range (TS) | VSS – 0.05 | 1 | V | ||
VA2 | Input voltage range (BAT) | VSS – 0.125 | 5 | V | ||
VA3 | Input voltage range (SRP, SRN) | VSS – 0.125 | 0.125 | V | ||
ILKG | Input leakage current (I/O pins) | 0.3 | μA | |||
tPUCD | Power-up communication delay | 250 | ms |