SLUSCM6E June 2016 – April 2019 BQ35100
PRODUCTION DATA.
Cmd | Mode | Name | Format | Size in Bytes | Min Value | Max Value | Default Value | Unit |
---|---|---|---|---|---|---|---|---|
0x00...0x01 | R/W | Control | Hex | 2 | 0x00 | 0xff | — | — |
0x02…0x05 | R | AccumulatedCapacity | Integer | 4 | 0 | 4.29e9 | — | µAh |
0x06…0x07 | R | Temperature | Signed Int | 2 | –32768 | 32767 | — | 0.1 K |
0x08...0x09 | R | Voltage | Integer | 2 | 0 | 65535 | — | mV |
0x0A | R | BatteryStatus | Hex | 1 | 0x00 | 0xff | — | — |
0x0B | R | BatteryAlert | Hex | 1 | 0x00 | 0xff | — | — |
0x0C…0x0D | R | Current | Signed Integer | 2 | –32768 | 32767 | — | mA |
0x16…0x17 | R | Scaled R | Integer | 2 | 0 | 65535 | — | mΩ |
0x22…0x23 | R | Measured Z | Integer | 2 | 0 | 65535 | — | mΩ |
0x28…0x29 | R | InternalTemperature | Signed Integer | 2 | –32768 | 32767 | — | 0.1 K |
0x2E…0x2F | R | StateOfHealth | Integer | 1 | 0 | 100 | — | % |
0x3C…0x3D | R | DesignCapacity | Integer | 2 | 0 | 65535 | — | mAh |
0x79 | R | Cal_Count | Hex | 1 | 0x00 | 0xff | — | |
0x7a…0x7B | R | Cal_Current | Signed Int | 2 | 0 | 65535 | — | mA |
0x7C…0x7D | R | Cal_Voltage | Integer | 2 | 0 | 65535 | — | mV or Counts(1) |
0x7E…0x7F | R | Cal_Temperature | Integer | 2 | 0 | 65535 | — | K |