SLUSCM6E June 2016 – April 2019 BQ35100
PRODUCTION DATA.
The default configuration is for the BQ35100 device to support 1-series cell with a maximum of 4.5 V. If the battery voltage can be above this level, then [EXTVCELL] in Operation Config A should be set. In this setting, an external resistor divider is used to scale the voltage so the gauge can measure accurately.