SLUSBS8B December 2013 – November 2019 BQ40Z50
PRODUCTION DATA.
MIN | MAX | UNIT | ||
---|---|---|---|---|
Supply voltage range, VCC | BAT, VCC, PBI | –0.3 | 30 | V |
Input voltage range, VIN | PACK, SMBC, SMBD, PRES or SHUTDN, BTP_INT, DISP | –0.3 | 30 | V |
TS1, TS2, TS3, TS4 | –0.3 | VREG + 0.3 | V | |
PTC, PTCEN, LEDCNTLA, LEDCNTLB, LEDCNTLC | –0.3 | VBAT + 0.3 | V | |
SRP, SRN | –0.3 | 0.3 | V | |
VC4 | VC3 – 0.3 | VC3 + 8.5, or VSS + 30 | V | |
VC3 | VC2 – 0.3 | VC2 + 8.5, or VSS + 30 | V | |
VC2 | VC1 – 0.3 | VC1 + 8.5, or VSS + 30 | V | |
VC1 | VSS – 0.3 | VSS + 8.5, or VSS + 30 | V | |
Output voltage range, VO | CHG, DSG | –0.3 | 32 | |
PCHG, FUSE | –0.3 | 30 | V | |
Maximum VSS current, ISS | 50 | mA | ||
Storage temperature, TSTG | –65 | 150 | °C | |
Lead temperature (soldering, 10 s), TSOLDER | 300 | °C |