SLUSBS8B December 2013 – November 2019 BQ40Z50
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT |
---|---|---|---|---|---|
Conversion time | Single conversion | 31.25 | ms | ||
Single conversion | 15.63 | ||||
Single conversion | 7.81 | ||||
Single conversion | 1.95 | ||||
Resolution | No missing codes | 16 | Bits | ||
Effective resolution | With sign, tCONV = 31.25 ms | 14 | 15 | Bits | |
With sign, tCONV = 15.63 ms | 13 | 14 | |||
With sign, tCONV = 7.81 ms | 11 | 12 | |||
With sign, tCONV = 1.95 ms | 9 | 10 |