SLUSBS8B December 2013 – November 2019 BQ40Z50
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | |
---|---|---|---|---|---|---|
tWDT | AFE watchdog timeout | tWDT = 500 | 372 | 500 | 628 | ms |
tWDT = 1000 | 744 | 1000 | 1256 | |||
tWDT = 2000 | 1488 | 2000 | 2512 | |||
tWDT = 4000 | 2976 | 4000 | 5024 | |||
tWAKE | AFE wake timer | tWAKE = 250 | 186 | 250 | 314 | ms |
tWAKE = 500 | 372 | 500 | 628 | |||
tWAKE = 1000 | 744 | 1000 | 1256 | |||
tWAKE = 512 | 1488 | 2000 | 2512 | |||
tFETOFF | FET off delay after reset | tFETOFF = 512 | 409 | 512 | 614 | ms |