SLUSBS8B December 2013 – November 2019 BQ40Z50
PRODUCTION DATA.
PARAMETER | TEST CONDITIONS | MIN | TYP | MAX | UNIT | ||
---|---|---|---|---|---|---|---|
VOH | Output voltage high | VBAT ≥ 8 V, CL = 1 nF, IAFEFUSE = 0 µA | 6 | 7 | 8.65 | V | |
VBAT < 8 V, CL = 1 nF, IAFEFUSE = 0 µA | VBAT – 0.1 | VBAT | |||||
VIH | High-level input | 1.5 | 2.0 | 2.5 | V | ||
IAFEFUSE(PU) | Internal pullup current | VBAT ≥ 8 V, VAFEFUSE = VSS | 150 | 330 | nA | ||
RAFEFUSE | Output impedance | 2 | 2.6 | 3.2 | kΩ | ||
CIN | Input capacitance | 5 | pF | ||||
tDELAY | Fuse trip detection delay | 128 | 256 | µs | |||
tRISE | Fuse output rise time | VBAT ≥ 8 V, CL = 1 nF, VOH = 0 V to 5 V | 5 | 20 | µs |